IESNA:LM-63-2002
[TEST]P1438848
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-940-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 23478
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 184.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
4507.3 4476.9 4452.1 4420.3 4376.2 4318.2 4224.3 4122.1 4044.8 3945.4
3796.4 3640.4 3527.2 3405.7 3226.9 3036.4 2909.4 2782.4 2585 2397.2
2267.5 2134.9 1932.7 1732.5 1594.5 1461.9 1266.6 1076.8 952.5 833.8
655.7 498.4 393.4 294 151.9 44.2 0 50 180.9 375.5
522.9 686 947.1 1203.6 1374.6 1535 1792.2 2019.1 2176.9 2332.1
2545.2 2758.3 2900.4 3018.8 3202.9 3375.9 3489 3594.2 3748.8 3886.2
3975.7 4054.6 4163.1 4261.8 4327.5 4372.3 4439.3 4497.2 4531.4 4552.5
4570.9 4574.2 4547.9
4507.3 4530.9 4512.8 4477.7 4433.5 4372.8 4261.4 4145.1 4065.1 3963
3799.7 3629.6 3513.7 3381.4 3189.8 2994.5 2862.1 2729.7 2531 2328.4
2193.2 2058 1861.8 1664.4 1537.1 1410 1219.4 1029.5 905.3 783.9
615.2 459.2 359.7 268.4 141.7 44.2 0 19.1 52.2 84.2
172.4 649.3 982.4 1238.9 1409.9 1578.1 1830.8 2066.7 2221.9 2372
2590.2 2796.9 2926.1 3054.8 3241.5 3413.2 3521.1 3626.4 3777.7 3914.5
4001.4 4077.8 4188.8 4285.6 4343.6 4390.9 4452.2 4512 4541.1 4559.5
4580.5 4579.3 4547.9
4507.3 4490.7 4459 4410 4365.8 4307.8 4196.7 4051.7 3955.1 3847.4
3689.4 3507.1 3371.8 3239.3 3040.5 2848 2712.7 2577.4 2377.9 2179.8
2050 1920.3 1725.6 1539.9 1418.5 1297 1118.2 947.7 831.7 724.1
569.5 425.9 334.8 251.9 138 38.7 0 13.2 55.9 80.9
88.8 91.4 98.7 459.1 1453.5 1611.3 1848.1 2086.2 2236.1 2380.8
2591.3 2795.1 2926.7 3055.6 3235.8 3402.8 3505.4 3602.8 3752.1 3883.6
3962.5 4036.2 4143.4 4240.1 4297.9 4345.3 4406.5 4453.2 4482.1 4500.5
4521.6 4534.7 4547.9
4507.3 4496.4 4459.7 4397.5 4342.1 4270.3 4155.4 4017.1 3906.6 3787.9
3606.1 3408.5 3267.8 3127 2922.6 2719.6 2584.3 2448.9 2252.9 2055.5
1928.5 1804.2 1617.9 1437.1 1321.2 1208 1038.4 876.1 765.7 663.7
524.3 394.1 314 236.7 120.6 33.8 3.3 19.1 36.1 88.9
102 110 115.2 119.2 121.8 271.1 1869.4 2123.2 2273.2 2423.1
2634.8 2827.6 2953.9 3077.6 3256.5 3420.3 3523 3617.7 3756.5 3887.9
3966.8 4035.4 4134.8 4233.9 4289.1 4331.2 4387.8 4436.5 4460.2 4475.6
4492.5 4509.3 4547.9
4507.3 4504.5 4490 4425.9 4362.4 4287.8 4162.2 4010.3 3899.9 3778.4
3585.8 3382.2 3244.2 3103.3 2895.6 2689.2 2553.9 2415.9 2219.1 2021.7
1894.7 1770.5 1587.6 1407.4 1294.2 1181 1018.1 853.1 745.5 648.8
510.8 390.7 310.6 236.1 113.9 33.8 3.3 19.1 32.9 92.1
105.2 115.8 121.7 125.6 128.2 133.5 1072 2159.2 2311.7 2459.1
2670.2 2866.8 2995.7 3119.4 3298.3 3463.3 3571.2 3668.5 3804.7 3932.9
4011.9 4088.1 4192.7 4278.9 4334.1 4376.2 4432.8 4484.7 4508.4 4508.4
4515 4547.9 4547.9
